TLE4266-2GS V33
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy3 %
-
Dropout Voltage1000 mV
-
Early WarningNo
-
Enable (=Inhibit)Yes
-
FamilyEiceDRIVER™ isolated gate driver ICs for EV
-
HoldNo
-
Operating Temperature range-40 °C to 150 °C
-
Operating Voltage range4.4 V to 45 V
-
Output Current max100 mA
-
Output Voltage Type3.3 V
-
Over Voltage ProtectionNo
-
Planned to be available until at least2038
-
Power FailNo
-
Power GoodNo
-
QualificationAutomotive
-
Quiescent Current40 µA
-
Regulator TypeGeneral Purpose
-
ResetNo
-
Status OutputNo
-
WatchdogNo
| Recommended | ||
|
OPN
|
TLE42662GSV33HTMA2 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 4000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | Yes | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 4000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Fixed output voltage 5.0 V or 3.3 V
- Output voltage tolerance ≤ ± 2%, ± 3%
- 150 mA current capability
- Very low current consumption
- Low-drop voltage
- Overtemperature protection
- Wide temperature range
- Suitable for automotive electronics
- Inhibit
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Robust protection features
- Wide input & temp range operation